IESNA:LM-63-2002
[TEST]P1389270
[TESTLAB]INNOVATION CENTER(G3)
[ISSUEDATE]02/18/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G3-2507-502-13)
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGraw-Edison
[LUMCAT]GSS-SA6D-827-U-T2BC
[LUMINAIRE] GALLEON SLIM SITE LUMINAIRE 1200mA 6xLight Square PACKAGE 80CRI 2700K FIXTURE w/ TYPE II ANGLED BACKLIGHT CONTROL
[LAMP] (84) 2700K CCT, 80 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 2.68A 321.7W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]80
[_SEARCH_COLORTEMP]2700K
[_PF]0.97
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] POLE, ARM
[_LIFETIME_TM21_2011] 60000
[_LIFETIME PERCENTAGE] L70(10000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]27839.4
TILT=NONE
84 -1 1 37 22 1 1 1.5000 1.0000 0.0000
1.000 1 321.7
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57.5 60 62.5 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 45 55 65 66 75 85 90 95 105 115 125 135 145 155 165 175 180 
198.5 274.9 427.6 817.0 1786.7 2573.2 3184.0 3695.6 4230.1 4848.6 5635.1 6635.3 8002.1 10331.0 13347.0 16615.0 20371.8 22967.9 
23746.7 22853.3 20814.6 18905.7 17073.2 14813.0 9666.7 4932.6 2619.0 1992.9 1817.3 1786.7 1748.6 1313.3 649.0 488.7 160.3 61.1 0.0 
198.5 267.2 412.3 839.9 1756.2 2611.4 3176.4 3680.4 4222.5 4894.4 5642.7 6627.7 8017.4 10193.5 13415.7 16729.6 20264.9 22876.2 
23838.3 23006.0 20990.2 19111.9 17103.7 14813.0 9895.7 4841.0 2680.1 2015.8 1824.9 1779.1 1748.6 1321.0 641.4 481.0 160.3 61.1 0.0 
198.5 267.2 397.1 771.2 1618.7 2466.3 3168.8 3657.4 4230.1 4886.8 5642.7 6643.0 7887.6 9643.8 12629.3 16309.6 20242.0 23036.6 
24243.0 23853.6 22143.2 20471.0 18134.5 15569.0 11422.8 5971.0 3222.2 2222.0 1878.4 1779.1 1733.3 1572.9 656.7 465.8 190.9 76.4 0.0 
198.5 259.6 381.8 671.9 1420.2 2237.2 3054.2 3626.9 4176.7 4810.4 5604.5 6421.5 7452.3 8765.7 11033.4 14614.5 19127.2 23082.4 24785.1 
24960.7 24075.0 23021.3 21181.1 17699.3 13522.6 7986.8 4398.1 2725.9 2031.1 1794.4 1687.5 1557.7 656.7 420.0 213.8 99.3 0.0 
198.5 259.6 351.2 557.4 1130.1 1908.9 2748.8 3451.3 3985.8 4634.8 5299.1 6016.8 6925.5 7857.0 9094.0 11315.9 15202.5 20631.4 24678.2 
26090.8 25754.8 25006.6 24861.5 23678.0 19409.7 12591.1 6551.3 3856.0 2405.2 1718.0 1374.4 1229.3 755.9 381.8 267.2 145.1 0.0 
198.5 252.0 320.7 465.8 794.1 1473.7 2244.9 3008.4 3695.6 4245.4 4894.4 5589.3 6276.5 7124.0 8063.2 9323.1 11201.4 14645.1 20562.6 
25556.3 27549.2 27282.0 26365.7 26808.6 26205.3 23021.3 14164.0 6268.8 2939.7 1702.7 1107.2 847.6 641.4 358.9 297.8 206.2 0.0 
198.5 244.3 290.2 366.5 526.9 855.2 1481.3 2153.2 2916.8 3642.2 4283.6 4871.5 5566.3 6299.4 7047.7 8025.0 9338.3 11170.9 13851.0 
18325.4 24128.5 28244.1 29473.4 28893.1 28580.0 28625.8 26579.5 18569.8 8154.8 3115.3 1252.2 771.2 572.7 458.1 374.1 305.4 0.0 
198.5 229.1 259.6 297.8 366.5 473.4 679.6 1061.3 1641.7 2290.7 2962.6 3718.5 4451.5 5199.8 5932.9 6734.6 7742.5 8948.9 10552.4 12743.8 
15981.3 20089.2 25067.6 29626.1 30725.6 30137.7 29473.4 27205.6 21685.1 11835.2 5092.9 1687.5 801.7 610.8 496.3 427.6 0.0 
198.5 229.1 259.6 290.2 351.2 442.9 626.1 969.7 1504.2 2115.1 2787.0 3504.7 4260.7 5016.6 5764.9 6559.0 7536.3 8696.9 10269.9 12530.0 
15485.0 19402.0 24311.7 29045.8 30756.2 30198.8 29351.2 27259.1 22715.9 13171.4 5787.8 1931.8 801.7 626.1 519.2 450.5 0.0 
198.5 221.4 236.7 252.0 267.2 297.8 336.0 412.3 519.2 710.1 1023.2 1435.5 1970.0 2527.4 3199.3 3917.1 4734.1 5803.0 7024.7 8582.4 10689.8 
12957.6 16027.1 19631.1 24433.9 27556.8 26213.0 22463.9 17195.4 11644.3 7711.9 4596.6 2535.0 1221.7 519.2 503.9 0.0 
198.5 206.2 213.8 213.8 213.8 213.8 213.8 213.8 213.8 229.1 244.3 274.9 313.1 374.1 442.9 557.4 717.7 977.4 1366.8 1962.3 2809.9 3741.4 4787.5 5566.3 
6230.6 7528.7 9491.0 10392.0 9353.6 7360.7 5367.8 3817.8 2389.9 901.0 137.4 45.8 0.0 
198.5 206.2 206.2 198.5 198.5 190.9 183.3 175.6 175.6 175.6 175.6 175.6 183.3 190.9 206.2 221.4 259.6 328.3 458.1 664.3 962.1 1198.8 1206.4 977.4 
832.3 1076.6 1763.8 2603.7 2695.4 2015.8 1099.5 526.9 213.8 84.0 38.2 22.9 0.0 
198.5 198.5 190.9 183.3 175.6 175.6 160.3 152.7 145.1 145.1 145.1 137.4 137.4 129.8 129.8 129.8 137.4 152.7 198.5 297.8 397.1 404.7 252.0 160.3 114.5 99.3 
84.0 84.0 76.4 68.7 61.1 38.2 30.5 30.5 22.9 22.9 0.0 
198.5 190.9 175.6 160.3 152.7 152.7 137.4 129.8 114.5 99.3 91.6 84.0 76.4 68.7 53.4 45.8 38.2 30.5 30.5 30.5 22.9 15.3 15.3 7.6 7.6 7.6 15.3 15.3 7.6 15.3 15.3 15.3 15.3 
15.3 22.9 22.9 0.0 
198.5 175.6 160.3 145.1 137.4 122.2 106.9 84.0 68.7 61.1 45.8 38.2 22.9 22.9 15.3 15.3 7.6 7.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 7.6 7.6 7.6 7.6 15.3 15.3 
15.3 0.0 
198.5 168.0 145.1 129.8 122.2 99.3 84.0 61.1 45.8 30.5 22.9 15.3 7.6 7.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 7.6 7.6 7.6 15.3 15.3 
0.0 
198.5 160.3 137.4 122.2 106.9 84.0 61.1 45.8 30.5 15.3 7.6 7.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 7.6 7.6 7.6 7.6 
0.0 
198.5 160.3 137.4 114.5 99.3 76.4 53.4 38.2 22.9 15.3 7.6 0.0 0.0 7.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 7.6 7.6 7.6 
0.0 
198.5 160.3 137.4 114.5 91.6 76.4 45.8 30.5 22.9 7.6 0.0 0.0 15.3 7.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 7.6 7.6 
0.0 
198.5 160.3 137.4 114.5 91.6 76.4 53.4 38.2 22.9 7.6 0.0 22.9 15.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
198.5 160.3 137.4 114.5 99.3 76.4 53.4 38.2 30.5 15.3 15.3 22.9 15.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 7.6 0.0 
0.0 
198.5 160.3 137.4 114.5 91.6 76.4 53.4 38.2 30.5 15.3 15.3 30.5 15.3 7.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 7.6 7.6 
0.0 
